A3N 630 TMF 500-5000 4p F F InN=100%In
A3N 630 TMF 500-5000 4p F F InN=100%In
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A3N 630 TMF 500-5000 4p F F InN=100%In

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
A3N 630 TMF 500-5000 4p F F InN=100%In
Product ID:
1SDA066572R1
EAN:
8015644004842
Catalog Description:
A3N 630 TMF 500-5000 4p F F InN=100%In
Long Description:
C.BREAKER FORMULA A3N 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 500-5000 A FULLY RATED NEUTRAL
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
4e7d3ec8-3cd7-431e-95dd-dd8056a9292a Italy
Simplified SCIP:
fdba9d77-d8ae-4078-8ab8-d0e30ee93361 Germany

7d9c021c-2d41-4e26-9f3b-cf6602e55a94 Croatia

f299de1e-d0be-400c-9b4e-4a71e14ae10d Germany

b81b82ac-2f16-486a-a4f2-64bc47211817 Sweden

4e182031-9823-47d2-82f3-e66a7a2012d2 Germany

7b07eb41-82fe-422f-9e02-0533bd8ac0eb Denmark

db8c5f18-a6e8-457a-ba65-baeb2323290c Belgium

6fc860dd-75eb-4e61-b4f7-199f69bdeec1 Greece

cec93e25-6264-46f3-8fec-50bc33f2fc78 Germany

f2df26da-a287-4412-98cd-f995cce7ccf0 France

c97af4cc-2233-49a9-bf80-8222313d3d31 Spain

8d7965a4-b227-4c1f-a860-1e7b2a3e2778 Hungary

6c277aec-3adb-48d5-aff7-015bb35b37f4 Belgium

280da499-5a85-45a2-820f-2570613de86b France

3d231017-0a7c-47ef-a3ab-267ac775e16e Germany

1d14cd28-8715-48ba-b001-f6b2841cb7b6 Czech Republic

90c5ee85-d7dc-4ce0-9e75-5fd57abe6a6b Poland

30f42318-d1bd-49f7-ba1e-c04ca26457a5 Poland

9ed6144b-44d2-412a-9c1b-56c61e4836e5 Bulgaria

4d74ad76-52f2-46fb-96cd-46caddecf6f1 Netherlands

6c758992-103a-44ac-b37b-00b8844f3ca5 Portugal

d7c39903-fdaf-4682-9af0-6a8cdcbd681d Sweden

5671bd3b-6696-4b42-9895-63925a7ea806 Norway

09026be0-a242-4af2-8d39-5865db87e5a6 Hungary

6cc66eb8-e105-4d85-bbd4-0b7ad0d052cf Finland

1d996aea-55a2-4bce-8e49-a54c329e9bd1 Poland

259e1c17-fef5-4f32-8172-100c15a4fa40 Estonia
Environmental
Environmental Information:
1SDL000185R001
9AKK108467A6707
Ordering
EAN:
8015644004842
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6.4 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
286 mm
Package Level 1 Height:
228 mm
Package Level 1 Depth / Length:
244 mm
Package Level 1 Gross Weight:
6.5 kg
Package Level 1 EAN:
8015644004842
Additional Information
Product Main Type:
SACE FORMULA
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
Technical
Electrical Durability:
2000 cycle
Mechanical Durability:
5000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 15 ms

CB with UVR ≤25 ms
Power Loss:
at Rated Operating Conditions per Pole 28.8 W
Rated Current (In):
Main Circuit 500 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Insulation Voltage (Ui):
690 V
Rated Operational Voltage:
550 V AC

250 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 V AC) 42.5 kA

(380 V AC) 18 kA

(415 V AC) 18 kA

(440 V AC) 18 kA

(480 V AC) 12.5 kA

(500 V AC) 10 kA

(250 V DC) 2 Poles in Series 18 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(240 V AC) 85 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(480 V AC) 25 kA

(500 V AC) 20 kA

(250 V DC) 2 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
TMF
Release Type:
TM
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
A3
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210032D0204
Declaration of Conformity - CE:
9AKK106713A5517
Wiring Diagram:
1SDM000079R0001
Instructions and Manuals:
1SDH000747R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655