A3S 400 TMF 400-4000 4p F F InN=100%In
1SDA066571R1
8015644693343
C.BREAKER FORMULA A3S 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 400-4000 A FULLY RATED NEUTRAL
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ACS400TW-4
1 piece
85362090
186 mm
205 mm
103.5 mm
6.4 kg
286 mm
228 mm
244 mm
6.5 kg
SACE FORMULA
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
2000 cycle
5000 cycle
4P
CB with SOR 15 ms
CB with UVR ≤25 ms
at Rated Operating Conditions per Pole 19.5 W
Main Circuit 400 A
6 kV
690 V
550 V AC
250 V DC
(240 V AC) 50 kA
(380 V AC) 25 kA
(415 V AC) 25 kA
(440 V AC) 25 kA
(480 V AC) 17.5 kA
(500 V AC) 12.5 kA
(250 V DC) 2 Poles in Series 25 kA
(240 V AC) 100 kA
(380 V AC) 50 kA
(415 V AC) 50 kA
(440 V AC) 50 kA
(480 V AC) 35 kA
(500 V AC) 25 kA
(250 V DC) 2 Poles in Series 50 kA
400 A
TMF
TM
S
IEC
A3
Front
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409