A3N 400 TMF 400-4000 4p F F InN=100%In
A3N 400 TMF 400-4000 4p F F InN=100%In
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A3N 400 TMF 400-4000 4p F F InN=100%In

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
A3N 400 TMF 400-4000 4p F F InN=100%In
Product ID:
1SDA066569R1
EAN:
8015644693336
Catalog Description:
A3N 400 TMF 400-4000 4p F F InN=100%In
Long Description:
C.BREAKER FORMULA A3N 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 400-4000 A FULLY RATED NEUTRAL
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
5af67315-1850-4ab2-be5f-5aa57330b4e4 Italy
Simplified SCIP:
de6270f4-cc4c-47e7-b644-656f05320682 Germany

d1926178-0ae0-4dba-b55c-a8404ce9aaf9 Poland

8c0d617c-1cc4-4949-9854-3944b2af8326 Norway

549db19f-09d2-4c29-9139-c893e28d0a3c Finland

1db3a2c9-5016-4026-97ba-b4cdd56f3ed7 Netherlands

59404b62-cd5b-470f-8bde-3e3903dd7c68 Germany

afe5cb93-e40e-4b45-85e4-3ab5cd450dfe Denmark

ef0eb8af-5f77-46d4-b77f-95e2a27485b7 Germany

ace6ffcd-4834-43ad-98b4-3a16cc57a073 Croatia

b04072c6-30f0-44cc-bc14-c628549599ab Czech Republic

5e18a007-0c96-4efb-be33-60e66b07256a Poland

9ace43f6-994f-4cfa-aae0-477488c0584d Netherlands

65de5cd6-58e1-47a6-8964-6f8dd3ce1086 Netherlands

77b31d2c-003b-412b-80d9-7e8f90ea5082 Estonia

6a9d2e12-0ab8-4e3b-8d70-ac4d36612873 Greece

04604b6a-b552-4fe3-9272-880b76908597 Portugal

55d4d74b-edf0-4b01-8186-56d90bfb0892 France

494213ad-e0e9-4abb-957f-8ffc03e1a40e Bulgaria

118cfe2a-41ad-4a4f-a81e-0e27799e9406 Sweden

f38021f1-c1f0-41d3-85bf-3299f8d4e643 Poland

8ca0b81a-0773-4a5a-adc0-0e797bf12204 Sweden

623dacfe-c143-4b49-b8df-a3d89f1ae20e Germany

2fe25af9-c35e-4862-a062-179e04572182 Germany

86c1e1a7-1647-4bc1-9944-1b0aa1bc7ae5 France

25a8050a-ebff-4d80-bcf7-604d735f28c6 Netherlands

5827a325-90c6-4e1c-8e84-92f4ed51454a Spain

cfddb638-8f76-4afa-99e3-8572e9611536 Netherlands
Environmental
Environmental Information:
1SDL000185R001
9AKK108467A6707
Ordering
EAN:
8015644693336
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
286 mm
Package Level 1 Height:
228 mm
Package Level 1 Depth / Length:
244 mm
Package Level 1 Gross Weight:
6.5 kg
Package Level 1 EAN:
8015644693336
Additional Information
Product Main Type:
SACE FORMULA
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
Technical
Electrical Durability:
2000 cycle
Mechanical Durability:
5000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 15 ms

CB with UVR ≤25 ms
Power Loss:
at Rated Operating Conditions per Pole 19.5 W
Rated Current (In):
Main Circuit 400 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Insulation Voltage (Ui):
690 V
Rated Operational Voltage:
550 V AC

250 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 V AC) 42.5 kA

(380 V AC) 18 kA

(415 V AC) 18 kA

(440 V AC) 18 kA

(480 V AC) 12.5 kA

(500 V AC) 10 kA

(250 V DC) 2 Poles in Series 18 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(240 V AC) 85 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(480 V AC) 25 kA

(500 V AC) 20 kA

(250 V DC) 2 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
TMF
Release Type:
TM
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
A3
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210032D0204
Declaration of Conformity - CE:
9AKK106713A5517
Wiring Diagram:
1SDM000079R0001
Instructions and Manuals:
1SDH000747R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655