A3S 630 ELT-LI In=630 3p F F
A3S 630 ELT-LI In=630 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A3S 630 ELT-LI In=630 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
A3S 630 ELT-LI In=630 3p F F
Product ID:
1SDA066567R1
EAN:
8015644693329
Catalog Description:
A3S 630 ELT-LI In=630 3p F F
Long Description:
C.BREAKER FORMULA A3S 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC ELT-LI R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
a5e5d95f-5f41-421f-a680-e259ffbf0a61 Italy
Simplified SCIP:
e9ae25ab-dd9e-4739-899b-586faffde463 Denmark

ee082392-e73a-4c82-b7e5-c6876fb87351 Sweden

c0289686-ee98-45e9-89ca-d7b56c56afa4 Germany

83269372-0832-4172-aaf8-75b67a72d070 Estonia

b81217ca-3a00-4ede-8703-20dafb7a9aaa Netherlands

2a2e646c-6412-47f0-827d-12223b669393 Bulgaria

ac58a438-117c-4689-b136-0e3b0c8b00ee Norway

8ee415e5-9f7a-4272-bcdb-b2c85082ed77 Sweden

0af5241f-167a-46b9-9e2c-a51f260ef752 Poland

19657a69-8a3c-4143-b52d-0986a91b361f France

9d6e8000-1483-4964-8b47-de406a63a437 Belgium

04f79e23-e120-4065-919e-e8abb1c1c519 Poland

5331926b-83f3-4d33-b290-9ec8e6077549 Hungary

f305d25f-4129-4335-9215-2aaf81a580ed Belgium

f8937102-e08f-4310-8130-19a386e2ad28 Germany

87674700-c17d-4743-ba58-100ee70cf1c7 Croatia

90882139-8f92-46a6-83dd-adde492ecf82 Finland

0509b07a-d39a-4442-aeb3-1672b4c9ff47 Czech Republic

7e3083f5-454b-4061-b61f-7e118ecd64e5 Greece

7ffe409a-314a-4599-960c-87124ae8db12 Poland

75c86522-001a-4ea6-8301-52d3a154f9b8 Germany

95618630-8392-4b81-a526-b320a60c9aaf Germany

279fc966-badf-46b9-8ed5-7e6dda2c06b7 Portugal

3ec14fad-c443-4014-b0c7-283b5f519e6e Spain

6c5faf00-9a43-4b3c-9255-f685c5aa38a0 Germany

4a48e741-5bc1-4aa4-a0ec-e59c610e7cdb Hungary

0910c2e4-1c41-44ef-b8f6-d7327577c9fc France
Environmental
Environmental Information:
1SDL000184R0001
9AKK108467A6707
Ordering
Order Code US and Canada:
ADS630AW
EAN:
8015644693329
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
139.5 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.84 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
286 mm
Package Level 1 Height:
228 mm
Package Level 1 Depth / Length:
244 mm
Package Level 1 Gross Weight:
4.85 kg
Package Level 1 EAN:
8015644693329
Additional Information
Product Main Type:
SACE FORMULA
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
Technical
Electrical Durability:
2000 cycle
Mechanical Durability:
5000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 15 ms

CB with UVR ≤25 ms
Power Loss:
at Rated Operating Conditions per Pole 41 W
Rated Current (In):
Main Circuit 630 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Insulation Voltage (Ui):
690 V
Rated Operational Voltage:
550 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 V AC) 50 kA

(380 V AC) 25 kA

(415 V AC) 25 kA

(440 V AC) 25 kA

(480 V AC) 17.5 kA

(500 V AC) 12.5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(240 V AC) 100 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(480 V AC) 35 kA

(500 V AC) 25 kA

(250 V DC) 2 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
ELT LI
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
A3
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210032D0204
Declaration of Conformity - CE:
9AKK106713A5517
Wiring Diagram:
1SDM000079R0001
Instructions and Manuals:
1SDH000747R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655