A3S 630 ELT-LI In=630 3p F F
1SDA066567R1
8015644693329
C.BREAKER FORMULA A3S 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC ELT-LI R 630
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
a5e5d95f-5f41-421f-a680-e259ffbf0a61 Italy
ADS630AW
1 piece
85362090
139.5 mm
205 mm
103.5 mm
4.84 kg
286 mm
228 mm
244 mm
4.85 kg
SACE FORMULA
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
2000 cycle
5000 cycle
3P
CB with SOR 15 ms
CB with UVR ≤25 ms
at Rated Operating Conditions per Pole 41 W
Main Circuit 630 A
6 kV
690 V
550 V AC
(240 V AC) 50 kA
(380 V AC) 25 kA
(415 V AC) 25 kA
(440 V AC) 25 kA
(480 V AC) 17.5 kA
(500 V AC) 12.5 kA
(240 V AC) 100 kA
(380 V AC) 50 kA
(415 V AC) 50 kA
(440 V AC) 50 kA
(480 V AC) 35 kA
(500 V AC) 25 kA
(250 V DC) 2 Poles in Series 50 kA
630 A
ELT LI
EL
S
IEC
A3
Front
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409