A3N 630 ELT-LI In=630 3p F F
A3N 630 ELT-LI In=630 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A3N 630 ELT-LI In=630 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
A3N 630 ELT-LI In=630 3p F F
Product ID:
1SDA066566R1
EAN:
8015644004781
Catalog Description:
A3N 630 ELT-LI In=630 3p F F
Long Description:
C.BREAKER FORMULA A3N 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC ELT-LI R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
d5cd2e6b-c2fd-416e-8d53-3bd7d0c3e266 Italy
Simplified SCIP:
ac14db15-c69d-4067-b719-82fb03b5fec6 Germany

7075238a-c01c-4989-a67c-ca21f0b1ae1a Poland

99bade4f-a1c5-4ca6-8d9a-6c2b764e475e Norway

324422e7-e60f-4392-bbba-a6773f36846c Finland

de51a8f9-0644-436c-8041-316acdfaf0ff Netherlands

b8d5fb1b-5471-4494-8bed-bcfcc8af482b Germany

fdf28eb6-aded-4565-85fd-9165c9d98272 Denmark

5ff68aa2-ae88-469b-858a-4cc29a7112cc Germany

d4cfd068-2845-4ac1-8c09-917d553fecfd Croatia

c8f6bf70-d1a2-4003-945d-335f22b90179 Czech Republic

c7ec14e3-3e99-49a0-8fd2-3e36b9ffcd05 Poland

d31eaa7a-1b6c-4c74-b321-739e576016bb Netherlands

27de0817-f60c-4983-8024-7a4f7fb53167 Netherlands

3123445d-5394-48e6-9b94-18d58c05756d Estonia

b371730a-3ef2-47ee-aa8d-0ec6ad201c54 Greece

2abaef4a-2765-4ad0-8761-f6001d654078 Portugal

06802c11-cc11-4386-9bec-2de940997f06 France

70bad458-014b-4761-935d-7ac8987d1ac3 Bulgaria

14f6402d-d267-4569-be08-920f428c71fa Sweden

35c89aab-b986-4004-9fb2-dd96f0ac5575 Poland

36bd9718-03f3-46bc-9f5a-1c5af04a294b Sweden

25687ee8-004e-4df2-a4b6-b37f6ce01c46 Germany

d1286c3a-b48d-40e5-8d4b-f06d19b96ff6 Germany

50df830e-cd18-4a79-92ee-3e210d35e01e France

c062e6dc-5db8-4f09-aa01-667c24da6de6 Netherlands

5f0c4006-4231-4df8-aab5-fa596794ddc2 Spain

5bc06752-1b70-4f38-9256-de625061e536 Netherlands
Environmental
Environmental Information:
1SDL000184R0001
9AKK108467A6707
Ordering
EAN:
8015644004781
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
139.5 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.853 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
286 mm
Package Level 1 Height:
228 mm
Package Level 1 Depth / Length:
244 mm
Package Level 1 Gross Weight:
5.108 kg
Package Level 1 EAN:
8015644004781
Additional Information
Product Main Type:
SACE FORMULA
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
Technical
Electrical Durability:
2000 cycle
Mechanical Durability:
5000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 15 ms

CB with UVR ≤25 ms
Power Loss:
at Rated Operating Conditions per Pole 41 W
Rated Current (In):
Main Circuit 630 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Insulation Voltage (Ui):
690 V
Rated Operational Voltage:
550 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 V AC) 42.5 kA

(380 V AC) 18 kA

(415 V AC) 18 kA

(440 V AC) 18 kA

(480 V AC) 12.5 kA

(500 V AC) 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(240 V AC) 85 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(480 V AC) 25 kA

(500 V AC) 20 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
ELT LI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
A3
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210032D0204
Declaration of Conformity - CE:
9AKK106713A5517
Wiring Diagram:
1SDM000079R0001
Instructions and Manuals:
1SDH000747R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655