A3N 630 TMF 500-5000 3p F F
A3N 630 TMF 500-5000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A3N 630 TMF 500-5000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
A3N 630 TMF 500-5000 3p F F
Product ID:
1SDA066564R1
EAN:
8015644004767
Catalog Description:
A3N 630 TMF 500-5000 3p F F
Long Description:
C.BREAKER FORMULA A3N 630 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 500-5000 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
5c296776-176a-4b99-b75b-317e2f13dc2e Italy
Simplified SCIP:
fa2a5242-ee83-4762-b25f-85e324f60ea7 Poland

d712e1f0-eb0d-4463-ac43-fde39596be1b Estonia

de57fc0a-bb64-4bb5-8703-18afd0d04953 Greece

3b5572c6-d6d3-4ebe-874c-491d115c98cf Croatia

93b77151-52cc-4a21-93ca-f298b95b9b03 Germany

cdc19278-eede-4ee0-ab8e-d56f9e24bcea Germany

9d642647-c9eb-4dad-99f6-b21d985e3c76 Denmark

b3aabbc7-d774-464f-98f5-28a6a86c01c7 Sweden

207ecdef-6349-4ace-b9f8-4edd00d9f7fb France

12facbff-c733-428c-84af-a482eda8b2ba Germany

990f1fe1-abc1-4c7c-9f6b-481f03944514 Hungary

3f303ddc-bb9b-4fd2-a5a8-1569f101a588 Spain

5f6388ae-097f-4393-8558-15652409e5ee Belgium

88779175-50e9-49dc-9897-0ad18f7f2800 Germany

008506ec-6aba-477e-9540-e4db5bbc959b France

f66859c8-a550-4e61-bea1-1b1195686311 Czech Republic

301948a5-9402-4e19-9222-575aea7555ee Portugal

9e9a3350-1db9-4043-b570-ff35c10c6a83 Germany

5c426144-d88a-40e2-9af0-2b4398ac26c3 Poland

82021251-0c55-4795-a60a-487c47761a24 Poland

529c1aed-a978-4ba4-99bf-75946600e10d Bulgaria

babe1911-6cc3-4ad9-b34f-ae1713bb430a Norway

d460aa5c-cecf-413a-9440-d1e04f9309e4 Netherlands

caad674f-c6cd-4f3e-adce-1cf2d564a555 Sweden

7e38eb3a-a547-4315-b4b4-b87b223682db Finland

54744cc1-d04d-4c66-9593-257c9d7eb9e5 Hungary

f02d2c84-7d78-4c38-a6ef-e82a79160fc7 Belgium
Environmental
Environmental Information:
1SDL000185R001
9AKK108467A6707
Ordering
EAN:
8015644004767
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
139.5 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.589 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
286 mm
Package Level 1 Height:
228 mm
Package Level 1 Depth / Length:
244 mm
Package Level 1 Gross Weight:
4.85 kg
Package Level 1 EAN:
8015644004767
Additional Information
Product Main Type:
SACE FORMULA
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
Technical
Electrical Durability:
2000 cycle
Mechanical Durability:
5000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 15 ms

CB with UVR ≤25 ms
Power Loss:
at Rated Operating Conditions per Pole 28.8 W
Rated Current (In):
Main Circuit 500 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Insulation Voltage (Ui):
690 V
Rated Operational Voltage:
550 V AC

250 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 V AC) 42.5 kA

(380 V AC) 18 kA

(415 V AC) 18 kA

(440 V AC) 18 kA

(480 V AC) 12.5 kA

(500 V AC) 10 kA

(250 V DC) 2 Poles in Series 18 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(240 V AC) 85 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(480 V AC) 25 kA

(500 V AC) 20 kA

(250 V DC) 2 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
TMF
Release Type:
TM
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
A3
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210032D0204
Declaration of Conformity - CE:
9AKK106713A5517
Wiring Diagram:
1SDM000079R0001
Instructions and Manuals:
1SDH000747R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655