A3S 400 TMF 400-4000 3p F F
A3S 400 TMF 400-4000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A3S 400 TMF 400-4000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
A3S 400 TMF 400-4000 3p F F
Product ID:
1SDA066563R1
EAN:
8015644004750
Catalog Description:
A3S 400 TMF 400-4000 3p F F
Long Description:
C.BREAKER FORMULA A3S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 400-4000 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
b29110dc-a466-474d-aa87-27b29ff2d11b Italy
Simplified SCIP:
81e1434b-3835-4f99-bd1a-197a8265cb23 Germany

25d2b083-9d62-4b8d-90e9-8f3de05ca532 Poland

9876a560-b8fa-47be-9e9d-7cbfae45f4a9 Sweden

1a44c327-b703-4181-815a-9d35406e2a4f Germany

507defc2-6189-412a-83ba-33d4df333d77 Germany

2b7258ce-e8d1-4d88-bb8f-075b254b2a85 Croatia

b67be9e3-de80-4f83-a405-41e512516561 Czech Republic

1f25ceae-f96a-4900-b0c9-296bcde2e889 Poland

e6b4027d-4df5-40ed-8055-356636edacd7 Netherlands

1517c6f9-f8ea-4dc7-ae42-90a6acd214cd Netherlands

a0ea08be-642e-4607-b2e9-a61c6f370da9 Germany

6219f5da-c800-44cb-a362-5294a9cbe968 Denmark

d4da7e87-755b-4de0-85af-f1611112c34c Germany

6e633f2a-4c17-4848-befb-45721fde65d4 Poland

8181a142-a57b-4bf0-ba19-eb9bc5c1169c Norway

d9654006-3a8c-4546-a173-e6453224de04 Finland

290cf4b8-5af6-492f-a1a6-501a0634c914 France

164976e3-2e34-4b90-8ae9-e98707c75a10 Netherlands

838acc23-8bdb-4ad4-8ec8-e68c18759e47 Spain

076c9fdf-3e25-4863-b9c4-0667b1a6164d Netherlands

c7561e5e-ddbd-4df2-87a9-3f4ffb6a1fce Portugal

ff065024-89e3-457d-acd0-06c4d49be3c8 France

40ea8737-d80d-4ecb-8a23-bc67e8dc4ecc Bulgaria

c4e1422f-88fa-48c6-a63e-7338c844e018 Sweden

74bc2474-107f-4db2-a97e-2936086e5134 Netherlands

f844a7c4-3868-45e1-b8a4-0888f3343150 Estonia

c1b558bc-2516-4a87-8e3c-e91342c37807 Greece
Environmental
Environmental Information:
1SDL000185R001
9AKK108467A6707
Ordering
Order Code US and Canada:
ACS400TW
EAN:
8015644004750
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
139.5 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.575 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
286 mm
Package Level 1 Height:
228 mm
Package Level 1 Depth / Length:
244 mm
Package Level 1 Gross Weight:
4.85 kg
Package Level 1 EAN:
8015644004750
Additional Information
Product Main Type:
SACE FORMULA
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
Technical
Electrical Durability:
2000 cycle
Mechanical Durability:
5000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 15 ms

CB with UVR ≤25 ms
Power Loss:
at Rated Operating Conditions per Pole 19.5 W
Rated Current (In):
Main Circuit 400 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Insulation Voltage (Ui):
690 V
Rated Operational Voltage:
550 V AC

250 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 V AC) 50 kA

(380 V AC) 25 kA

(415 V AC) 25 kA

(440 V AC) 25 kA

(480 V AC) 17.5 kA

(500 V AC) 12.5 kA

(250 V DC) 2 Poles in Series 25 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(240 V AC) 100 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(480 V AC) 35 kA

(500 V AC) 25 kA

(250 V DC) 2 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
TMF
Release Type:
TM
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
A3
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210032D0204
Declaration of Conformity - CE:
9AKK106713A5517
Wiring Diagram:
1SDM000079R0001
Instructions and Manuals:
1SDH000747R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655