A3S 400 TMF 320-3200 3p F F
A3S 400 TMF 320-3200 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A3S 400 TMF 320-3200 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
A3S 400 TMF 320-3200 3p F F
Product ID:
1SDA066562R1
EAN:
8015644693305
Catalog Description:
A3S 400 TMF 320-3200 3p F F
Long Description:
C.BREAKER FORMULA A3S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 320-3200 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
56049bc1-e75e-49be-93c4-8661468d3adb Italy
Simplified SCIP:
051231a2-1312-45a6-be65-1e9ac16f7d9a Belgium

cec28895-a3a6-4ba0-aa8b-6b4b5082bd99 Spain

dfaf521a-c269-4ce3-9ac9-4560720953b3 Hungary

ca626060-7324-4e1b-997a-8687163f86bd France

2f9f4d66-86b9-4177-85c8-820d718752d4 Croatia

c3aff0f1-e2eb-417c-8e61-634bf0ec387b Germany

ef9a66a3-029d-48c5-aff0-68ce944e9010 Germany

cc101d2a-95e5-4dfb-9766-3076823eaa9c Sweden

1e1ce770-59bc-4007-acfe-7171beb524b5 Germany

0160373a-fdc6-41cf-8868-83294c664faa Greece

115746ec-0fd6-4252-945c-a0b403fd43cf Belgium

42e42c0d-62d9-42d7-b9d9-e3e3fc5ad590 Germany

2dce57f8-ed3a-4d96-a6db-dfeb8fe8f8af France

49b1203e-a69e-40af-806e-2bb72e00b278 Denmark

1cdb0a37-fb4b-4ccd-9807-5ca401202040 Sweden

2a85c363-4d39-4adb-a10d-72b8d6c854d5 Norway

d0e4d06a-c492-41d4-91fb-9b9cbc1cc785 Hungary

e72c81d3-71cb-49b7-8cce-e8a77109238e Finland

d6603a2d-966f-4a82-a552-10fbd1f1eec0 Poland

aaabbc45-c086-4dd2-b371-92751300f28e Estonia

3df30f71-d55b-4992-ae9c-7ae52dff21d6 Poland

59f5e082-6ebf-4dba-aa27-b904fafac02b Poland

e75e1fde-59ef-45cb-bf3f-f5f997130fe1 Netherlands

d6eb4e33-30ca-41c6-972d-505d8444428a Bulgaria

27261d9b-81b0-43ad-9323-c345e7712467 Portugal

a3963c6e-3f55-4e82-82a9-1050af12d9a6 Germany

47e37d05-8a30-4441-ab5d-8fdea16ef3a9 Czech Republic
Environmental
Environmental Information:
1SDL000185R001
9AKK108467A6707
Ordering
Order Code US and Canada:
ACS320TW
EAN:
8015644693305
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
139.5 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.547 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
286 mm
Package Level 1 Height:
228 mm
Package Level 1 Depth / Length:
244 mm
Package Level 1 Gross Weight:
4.85 kg
Package Level 1 EAN:
8015644693305
Additional Information
Product Main Type:
SACE FORMULA
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
Technical
Electrical Durability:
2000 cycle
Mechanical Durability:
5000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 15 ms

CB with UVR ≤25 ms
Power Loss:
at Rated Operating Conditions per Pole 13.6 W
Rated Current (In):
Main Circuit 320 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Insulation Voltage (Ui):
690 V
Rated Operational Voltage:
550 V AC

250 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 V AC) 50 kA

(380 V AC) 25 kA

(415 V AC) 25 kA

(440 V AC) 25 kA

(480 V AC) 17.5 kA

(500 V AC) 12.5 kA

(250 V DC) 2 Poles in Series 25 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(240 V AC) 100 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(480 V AC) 35 kA

(500 V AC) 25 kA

(250 V DC) 2 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
TMF
Release Type:
TM
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
A3
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210032D0204
Declaration of Conformity - CE:
9AKK106713A5517
Wiring Diagram:
1SDM000079R0001
Instructions and Manuals:
1SDH000747R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655