A3N 400 TMF 400-4000 3p F F
A3N 400 TMF 400-4000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A3N 400 TMF 400-4000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
A3N 400 TMF 400-4000 3p F F
Product ID:
1SDA066561R1
EAN:
8015644004736
Catalog Description:
A3N 400 TMF 400-4000 3p F F
Long Description:
C.BREAKER FORMULA A3N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 400-4000 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
cd75b617-d7eb-4653-86bd-6b55767d547c Italy
Simplified SCIP:
32474ec8-aa46-4133-be36-d9f1ecb5677c Germany

e635fea4-aa7b-48aa-8b56-baa4a6b4e8c3 Poland

f6cf3e32-bc20-4ed6-81c2-d2e1e006fd8b Norway

e6690671-3cd5-485f-b775-78175e51fdcd Finland

9e72b3d1-c83d-40d6-941d-a30a449a5201 Netherlands

98377e8f-605f-4b62-8d06-294d8fc9a74f Germany

60253fdd-7d96-4e1c-b037-03458df8fd6e Denmark

3f90c47f-fd6e-4737-bb5d-5400fa9cbd0a Germany

ec9cbcc1-79e9-4bcb-8e3e-72dafcf0e366 Croatia

580a131e-5432-4f45-9b06-21f93ce0dd5c Czech Republic

36d02a64-7f5d-479c-8a23-f517ec29d179 Poland

9f043c02-1809-4e34-a019-33b0eb3caac7 Netherlands

5103df9a-d687-4be7-b797-9ec266269fe5 Netherlands

3098d60f-226d-4bee-9f5f-853e9349c3aa Estonia

95c846a8-79a7-447f-8127-c181a59c8998 Greece

2a6a9d04-5ede-4d6a-8249-971a5d41bb35 Portugal

7ba6201a-e1b9-4a97-8054-72b4b3a6bc8e France

bb8ab881-126e-44aa-9a98-0429177c9665 Bulgaria

0bd2020d-3aae-4a11-bc90-135416fc515d Sweden

67bef8b8-507e-444e-80ad-a32445322859 Spain

6dabaa53-cbf4-4954-8204-ab1a830338db Netherlands

7a013c9e-2cc3-4f97-bc3b-8ce4576fdf3c Poland

0d321bda-f678-475a-bd98-7cfda94f740a Sweden

21d88281-9cf9-42c7-8669-e0872d5bc67f Germany

80edd311-bcd0-4e82-8577-2fab45d0c286 Germany

3ace0b41-4ddc-41a7-9a00-2b7174b16ff6 France

91ab65a2-0c0b-441e-b8b1-a748922d1c40 Netherlands
Environmental
Environmental Information:
1SDL000185R001
9AKK108467A6707
Ordering
Order Code US and Canada:
ACN400TW
EAN:
8015644004736
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
139.5 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.561 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
286 mm
Package Level 1 Height:
228 mm
Package Level 1 Depth / Length:
244 mm
Package Level 1 Gross Weight:
4.85 kg
Package Level 1 EAN:
8015644004736
Additional Information
Product Main Type:
SACE FORMULA
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
Technical
Electrical Durability:
2000 cycle
Mechanical Durability:
5000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 15 ms

CB with UVR ≤25 ms
Power Loss:
at Rated Operating Conditions per Pole 19.5 W
Rated Current (In):
Main Circuit 400 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Insulation Voltage (Ui):
690 V
Rated Operational Voltage:
550 V AC

250 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 V AC) 42.5 kA

(380 V AC) 18 kA

(415 V AC) 18 kA

(440 V AC) 18 kA

(480 V AC) 12.5 kA

(500 V AC) 10 kA

(250 V DC) 2 Poles in Series 18 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(240 V AC) 85 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(480 V AC) 25 kA

(500 V AC) 20 kA

(250 V DC) 2 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
TMF
Release Type:
TM
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
A3
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210032D0204
Declaration of Conformity - CE:
9AKK106713A5517
Wiring Diagram:
1SDM000079R0001
Instructions and Manuals:
1SDH000747R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655