A3N 400 TMF 320-3200 3p F F
A3N 400 TMF 320-3200 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A3N 400 TMF 320-3200 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
A3N 400 TMF 320-3200 3p F F
Product ID:
1SDA066560R1
EAN:
8015644693299
Catalog Description:
A3N 400 TMF 320-3200 3p F F
Long Description:
C.BREAKER FORMULA A3N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 320-3200 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
936f52c7-6aea-427d-aec3-154bb617784e Italy
Simplified SCIP:
9413284e-a3b6-41e4-8e38-d272e1f7cac8 Germany

2b39203c-097b-4062-8e66-d1ac137b57c5 Poland

49844824-ffec-4d2a-b0d6-a9093216c67a Netherlands

1d6eb182-fb6b-4547-8729-24037eca2039 Netherlands

e039ac6c-d946-4f4a-a0b1-6df7a5446918 Poland

9d607953-802c-4384-9828-4a013dc7ec0b Sweden

e21cf337-478d-4633-9ea7-57a821223b97 Germany

2c41e1c2-4c9d-4f4b-83f6-8f4be1213c44 Germany

41ac48ea-5483-493f-a8aa-4df0391cbef3 France

36fb93cd-1a00-4b6c-a2d1-3e96769d92b7 Netherlands

663d7a50-1aeb-4dc0-911d-028da5685814 Spain

7588ecae-55dd-46f9-968e-b185d1492c62 Netherlands

c1a4d09f-f101-4795-9037-cbfb9517d15c Estonia

391a643f-feb5-453d-9f8c-ff189941b94f Greece

7f2fa3a5-561b-48fd-82af-aa9cb8dfe1d4 Portugal

bbdf0c06-2d1e-43f9-a3e3-e8efbf984afb France

b5d93ad0-681a-4cf6-ae59-748463dd30b2 Bulgaria

f3aa7877-b6eb-4a24-9987-b297b2fcf8e8 Sweden

dd490fd9-11be-4030-ae36-82bac66118b8 Poland

c5e5b236-1fb2-4be0-8f63-c67a2512906c Norway

79e9b6d5-99b8-450e-962d-6f193b7d30df Finland

7b13559a-f70b-495f-bdeb-f90be9dc8c04 Netherlands

a7f3ddc3-4f47-4ef1-8233-8900332c55a0 Germany

6278e45b-7030-40ea-9229-b8a801e2f95b Denmark

4202a980-6a40-46d7-ac2a-a91f31819997 Germany

d991bf25-ca40-434e-b51c-664e8359c53f Croatia

c3ffed9f-0506-42b4-bd12-6f5f698bfa65 Czech Republic
Environmental
Environmental Information:
1SDL000185R001
9AKK108467A6707
Ordering
Order Code US and Canada:
ACN320TW
EAN:
8015644693299
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
139.5 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.592 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
286 mm
Package Level 1 Height:
228 mm
Package Level 1 Depth / Length:
244 mm
Package Level 1 Gross Weight:
4.85 kg
Package Level 1 EAN:
8015644693299
Additional Information
Product Main Type:
SACE FORMULA
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
Technical
Electrical Durability:
2000 cycle
Mechanical Durability:
5000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 15 ms

CB with UVR ≤25 ms
Power Loss:
at Rated Operating Conditions per Pole 13.6 W
Rated Current (In):
Main Circuit 320 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Insulation Voltage (Ui):
690 V
Rated Operational Voltage:
550 V AC

250 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 V AC) 42.5 kA

(380 V AC) 18 kA

(415 V AC) 18 kA

(440 V AC) 18 kA

(480 V AC) 12.5 kA

(500 V AC) 10 kA

(250 V DC) 2 Poles in Series 18 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(240 V AC) 85 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(480 V AC) 25 kA

(500 V AC) 20 kA

(250 V DC) 2 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
TMF
Release Type:
TM
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
A3
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210032D0204
Declaration of Conformity - CE:
9AKK106713A5517
Wiring Diagram:
1SDM000079R0001
Instructions and Manuals:
1SDH000747R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655