A2N 250 TMF 250-2500 2p F F
A2N 250 TMF 250-2500 2p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A2N 250 TMF 250-2500 2p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
A2N 250 TMF 250-2500 2p F F
Product ID:
1SDA066547R1
EAN:
8015644004590
Catalog Description:
A2N 250 TMF 250-2500 2p F F
Long Description:
C.BREAKER FORMULA A2N 250 FIXED TWO-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 250-2500 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
6680c973-4dc3-4437-a52d-2a5338f6c8f5 Italy
Simplified SCIP:
4d08366a-ada3-42a0-b7a2-3ef00b80512e Spain

568184c5-56f9-4ee0-8793-4bad6d004339 Hungary

dd81f542-844a-4ccd-87b6-8b4a018737f0 Belgium

e6e36a12-9355-4577-a0de-0d7cd92d936a France

685c4730-819e-49af-b281-741d175893f4 Germany

3c209b4e-bfd9-496f-a28b-af953824938a Germany

b17a9e2a-8026-42e6-8049-a10132062a07 Croatia

daf16bdd-0594-4ccf-a1ee-7143662290b4 Germany

adc94c73-5179-462a-97dc-d208ba0342a3 Sweden

4f0dcbd1-7b48-45b8-8d29-f94a4f0cd9e5 Denmark

80cafeaf-3c02-49c7-80f5-05240274bd98 Germany

4de62ed2-efb9-4191-b84f-60df95924f67 Portugal

6de564cc-57a5-4e65-acab-79c60b9a0892 Poland

45932091-a29c-4b62-a63a-cfbc3ee5a860 Poland

ffbeda49-d30b-4d3f-b9fe-c54cf521fe12 Czech Republic

196d3bb8-9fa4-4f9f-a171-978a0a25904f Poland

e517f833-fbc5-4056-aba4-4dc451233468 Greece

8027b733-96f4-46de-b737-591f651067ac Estonia

f8a997ba-4169-45ff-b57e-6f98d5068ef4 Belgium

6f8f299c-0e61-416b-bdb7-c8727bb049d7 Finland

68ae72aa-8298-437a-bdcc-f12366c9f443 Hungary

9d41040b-456a-42f5-a77c-ae2df7e6cade Netherlands

05cdc969-5a9e-4e5e-b902-ee7ac35bfb34 Norway

6ddc8603-4f3c-4f70-a44d-c5cf9ae53582 Sweden

890750da-3e40-43a7-b1e8-53826bfdc91d Bulgaria

0851c41b-286e-47dd-a3f6-ee2c25cca207 Germany

7b2d45e2-fa6f-4173-901e-ab10af875dff France
Environmental
Environmental Information:
1SDL000183R0001
9AKK108467A6707
Ordering
Order Code US and Canada:
ABN250TW-2
EAN:
8015644004590
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
70 mm
Product Net Height:
150 mm
Product Net Depth / Length:
60 mm
Product Net Weight:
0.9 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
161.5 mm
Package Level 1 Height:
92 mm
Package Level 1 Depth / Length:
99.5 mm
Package Level 1 Gross Weight:
0.95 kg
Package Level 1 EAN:
8015644004590
Additional Information
Product Main Type:
SACE FORMULA
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
Technical
Electrical Durability:
4000 cycle
Mechanical Durability:
10000 cycle
Number of Poles:
2P
Opening Time:
CB with SOR 15 ms

CB with UVR 15 ms
Power Loss:
at Rated Operating Conditions per Pole 16 W
Rated Current (In):
Main Circuit 250 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Insulation Voltage (Ui):
690 V
Rated Operational Voltage:
550 V AC

250 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 V AC) 25 kA

(380 V AC) 18 kA

(415 V AC) 18 kA

(440 V AC) 12.5 kA

(480 V AC) 9 kA

(500 V AC) 5 kA

(250 V DC) 2 Poles in Series 5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 25 kA

(480 V AC) 18 kA

(500 V AC) 10 kA

(250 V DC) 2 Poles in Series 10 kA
Rated Uninterrupted Current (Iu):
250 A
Release:
TMF
Release Type:
TM
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
A2
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210032D0204
Declaration of Conformity - CE:
9AKK106713A5518
Wiring Diagram:
1SDM000067R0001
Instructions and Manuals:
1SDH000718R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655