A2N 250 TMF 160-1600 2p F F
1SDA066543R1
8015644004552
C.BREAKER FORMULA A2N 250 FIXED TWO-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 160-1600 A
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ABN160TW-2
1 piece
85362090
70 mm
150 mm
60 mm
0.9 kg
161.5 mm
92 mm
99.5 mm
0.95 kg
SACE FORMULA
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
4000 cycle
10000 cycle
2P
CB with SOR 15 ms
CB with UVR 15 ms
at Rated Operating Conditions per Pole 9 W
Main Circuit 160 A
6 kV
690 V
550 V AC
250 V DC
(240 V AC) 25 kA
(380 V AC) 18 kA
(415 V AC) 18 kA
(440 V AC) 12.5 kA
(480 V AC) 9 kA
(500 V AC) 5 kA
(250 V DC) 2 Poles in Series 5 kA
(240 V AC) 50 kA
(380 V AC) 36 kA
(415 V AC) 36 kA
(440 V AC) 25 kA
(480 V AC) 18 kA
(500 V AC) 10 kA
(250 V DC) 2 Poles in Series 10 kA
250 A
TMF
TM
N
IEC
A2
Front
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409