A1N 125 TMF 100-1000 2p F F
1SDA066506R1
8015644004095
C.BREAKER FORMULA A1N 125 FIXED TWO-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 100-1000 A
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
AAN100TW-2
1 piece
85362090
50.8 mm
130 mm
60 mm
0.546 kg
143 mm
74 mm
93 mm
0.55 kg
SACE FORMULA
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
1500 cycle
Nr. Operations 8500 cycle
2P
CB with SOR 15 ms
CB with UVR 15 ms
at Rated Operating Conditions per Pole 8 W
Main Circuit 100 A
6 kV
690 V
550 V AC
250 V DC
(240 V AC) 25 kA
(380 V AC) 18 kA
(415 V AC) 7.5 kA
(440 V AC) 6.25 kA
(480 V AC) 4.5 kA
(500 V AC) 2.5 kA
(250 V DC) 2 Poles in Series 5 kA
(240 V AC) 50 kA
(380 V AC) 36 kA
(415 V AC) 36 kA
(440 V AC) 25 kA
(480 V AC) 18 kA
(500 V AC) 10 kA
(250 V DC) 10 kA
125 A
TMF
TM
N
IEC
A1
Front
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409