A1C 125 TMF 40-400 1p F F
1SDA066489R1
8015644003920
C.BREAKER FORMULA A1C 125 FIXED SINGLE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 40-400 A
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
AAC040TW-1
1 piece
85362090
25.4 mm
130 mm
60 mm
0.342 kg
75 mm
148 mm
93 mm
0.36 kg
SACE FORMULA
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
1500 cycle
Nr. Operations 8500 cycle
1P
CB with SOR 15 ms
CB with UVR 15 ms
at Rated Operating Conditions per Pole 4.5 W
Main Circuit 40 A
6 kV
690 V
415 V AC
125 V DC
(240 V AC) 9 kA
(380 V AC) 1.25 kA
(415 V AC) 1.25 kA
(240 V AC) 18 kA
(380 V AC) 2.5 kA
(415 V AC) 2.5 kA
(125 V DC) 5 kA
125 A
TMF
TM
C
IEC
A1
Front
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409