RHE_EM XT1-XT3 F/P EMER. RETURNED
1SDA066481R1
8015644692926
ROTARY HANDLE OPERATING MECHANISM EMERGENCY ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT1-XT3
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTBRHEEMFP
4384955
1 piece
85362090
0.449 kg
box 1 piece
125 mm
120 mm
485 mm
0.476 kg
Accessories for Tmax XT
Accessory
XT1, XT3
SACE Tmax XT
Loose or configurable
IEC60947-2
UL489
EC000229 - Handle for power circuit breaker
3038 >> Handles or knobs
Q
31162801
4. Large Equipment (Any External Dimension More Than 50 cm)
V11.1 : 27370414