RHE XT1-XT3 F/P STAND. RETURNED
RHE XT1-XT3 F/P STAND. RETURNED
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

RHE XT1-XT3 F/P STAND. RETURNED

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax XT
  1. Parts & Services
  2. Robotics
  3. Controllers
  4. IRC5
  5. IRC5 Process Module
- Show Less..
No label translation
General Information
Extended Product Type:
RHE XT1-XT3 F/P STAND. RETURNED
Product ID:
1SDA066479R1
EAN:
8015644692919
Catalog Description:
RHE XT1-XT3 F/P STAND. RETURNED
Long Description:
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-PLUG-IN XT1-XT3
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - SEROP
Country or Territory of Origin:
Italy
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXTBRHESTFP
E-Number (Finland):
3638703
E-Number (Norway):
4384954
EAN:
8015644692919
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.444 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
125 mm
Package Level 1 Height:
120 mm
Package Level 1 Depth / Length:
485 mm
Package Level 1 Gross Weight:
0.467 kg
Package Level 1 EAN:
8015644692919
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT1, XT3
Suitable for Product Class:
SACE Tmax XT
Technical
Configuration Type:
Loose or configurable
Order Multiple:
1 piece
Standards:
IEC60947-2

UL489
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000719R0605
External Classifications and Standards
ETIM 9:
EC000229 - Handle for power circuit breaker
ETIM 10:
EC000229 - Handle for power circuit breaker
IDEA Granular Category Code (IGCC):
3038 >> Handles or knobs
Object Classification Code:
Q
UNSPSC:
31162801
WEEE Category:
4. Large Equipment (Any External Dimension More Than 50 cm)
eClass:
V11.1 : 27370414
No downloads available
There are no related links available
6.3.0.53655