RHD_EM XT2-XT4 W EMER. DIRECT
1SDA066478R1
8015644003845
ROTARY HANDLE OPERATING MECHANISM EMERGENCY DIRECT WITH PADLOCK DEVICE FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTCRHDEMW
4381144
1 piece
85389099
0.3 kg
box 1 piece
140 mm
125 mm
115 mm
0.4 kg
Accessories for Tmax XT
Accessory
XT2, XT4
SACE Tmax XT
Loose or configurable
IEC60947-2
UL489
EC000229 - Handle for power circuit breaker
3038 >> Handles or knobs
Q
31162801
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370414