MOE XT2-XT4 220...250V ac/dc
1SDA066466R1
8015644692858
MOTOR OPERATOR 220...250V AC-DC XT2-XT4
Italy
42 day
No
Active
AUABB004EXPU
Product under warranty must be returned
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTCMOE220-250
3638728
4384950
3182059
1 piece
85389099
1.357 kg
box 1 piece
94 mm
106 mm
149 mm
1.6 kg
Accessories for Tmax XT
Accessory
XT2, XT4
SACE Tmax XT
Loose or configurable
AC/DC
220 ... 250 V AC
220 ... 250 V DC
IEC60947-2
UL489
EC001030 - Motor operator for power circuit-breaker
4872 >> Motor operator for power circuit-breaker
Q
39121601
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370412