MOD XT1-XT3 220...250V ac/dc
MOD XT1-XT3 220...250V ac/dc
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MOD XT1-XT3 220...250V ac/dc

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
MOD XT1-XT3 220...250V ac/dc
Product ID:
1SDA066460R1
EAN:
8015644692827
Catalog Description:
MOD XT1-XT3 220...250V ac/dc
Long Description:
MOTOR OPERATOR 220...250V AC-DC BY DIRECT ACTION XT1-XT3
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXTBMOD220-250
E-Number (Finland):
3638725
E-Number (Norway):
4384949
EAN:
8015644692827
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
1.36 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
94 mm
Package Level 1 Height:
106 mm
Package Level 1 Depth / Length:
149 mm
Package Level 1 Gross Weight:
1.44 kg
Package Level 1 EAN:
8015644692827
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT1, XT3
Suitable for Product Class:
SACE Tmax XT
Technical
Configuration Type:
Loose or configurable
Current Type:
AC/DC
Order Multiple:
1 piece
Rated Voltage (Ur):
220 ... 250 V AC

220 ... 250 V DC
Standards:
IEC60947-2

UL489
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000719R0632
External Classifications and Standards
ETIM 9:
EC001030 - Motor operator for power circuit-breaker
ETIM 10:
EC001030 - Motor operator for power circuit-breaker
IDEA Granular Category Code (IGCC):
4872 >> Motor operator for power circuit-breaker
Object Classification Code:
Q
UNSPSC:
39121601
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370412
No downloads available
There are no related links available
6.3.0.53655