MOD XT1-XT3 220...250V ac/dc
1SDA066460R1
8015644692827
MOTOR OPERATOR 220...250V AC-DC BY DIRECT ACTION XT1-XT3
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTBMOD220-250
3638725
4384949
1 piece
85389099
1.36 kg
box 1 piece
94 mm
106 mm
149 mm
1.44 kg
Accessories for Tmax XT
Accessory
XT1, XT3
SACE Tmax XT
Loose or configurable
AC/DC
220 ... 250 V AC
220 ... 250 V DC
IEC60947-2
UL489
EC001030 - Motor operator for power circuit-breaker
4872 >> Motor operator for power circuit-breaker
Q
39121601
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370412