AUE 2 CONTACTS IN CH x RHx XT1..XT4 F/P
1SDA066454R1
8015644692797
2 EARLY MICROSWITCH FOR UNDERVOLTAGE RELEASE ON ROTARY HANDLE OPERATING MECHANISM IN CLOSED ON C.BREAKER FIXED-PLUG-IN XT1..XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTAAUECLFP
4381137
1 piece
85362090
0.085 kg
box 1 piece
110 mm
60 mm
140 mm
0.089 kg
Accessories for Tmax XT
Accessory
XT1, XT2, XT3, XT4
SACE Tmax XT
Loose or configurable
2
IEC60947-2
UL489
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302