AUP-R 24 Vdc FP XT2-XT4 CON.WITHDR.SIG.
1SDA066453R1
8015644003593
2 POSITION CONTACT C.BREAKERS WITHDRAWABLE V <(><<)> 24V DC FOR FIXED PART XT2-XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTCAUP24W
4381128
1 piece
85389099
0.03 kg
box 1 piece
105 mm
55 mm
135 mm
Accessories for Tmax XT
Accessory
XT2, XT4
SACE Tmax XT
Loose or configurable
1
IEC60947-2
UL489
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302