AUP-I 250Vac FP XT1..XT4 4 CON.INSE.SIG.
1SDA066450R1
8015644692773
4 POSITION CONTACT C.BREAKERS INSERTED V <(><<)> 250V AC FOR FIXED PART XT1..XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTAAUP250IN
3642139
4381125
1 piece
85389099
0.137 kg
box 1 piece
105 mm
55 mm
135 mm
0.144 kg
Accessories for Tmax XT
Accessory
XT1, XT2, XT3, XT4
SACE Tmax XT
Loose or configurable
4
IEC60947-2
UL489
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302