AUX-C 2Q+2SY+1S51 250Vac/dc XT2-XT4 W
1SDA066439R1
8015644692735
2 CHANGEOVER CONTACT OPEN-CLOSED + 2 CHANG.FOR TRIP.INDIC.SY + 1 CONT.OPEN TRIP.INDIC.SA V <(><<)> 250V AC-DC WIRED C.B.WITHDRAWABLE XT2-XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTCAXC2Q2SYS51W
3638673
4381088
1 piece
85389099
0.232 kg
box 1 piece
110 mm
60 mm
140 mm
0.244 kg
Accessories for Tmax XT
Accessory
XT2, XT4
SACE Tmax XT
Loose or configurable
5
IEC60947-2
UL489
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302