AUX-C 2Q+2SY+1S51 250Vac/dc XT2-XT4 W
AUX-C 2Q+2SY+1S51 250Vac/dc XT2-XT4 W
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AUX-C 2Q+2SY+1S51 250Vac/dc XT2-XT4 W

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
AUX-C 2Q+2SY+1S51 250Vac/dc XT2-XT4 W
Product ID:
1SDA066439R1
EAN:
8015644692735
Catalog Description:
AUX-C 2Q+2SY+1S51 250Vac/dc XT2-XT4 W
Long Description:
2 CHANGEOVER CONTACT OPEN-CLOSED + 2 CHANG.FOR TRIP.INDIC.SY + 1 CONT.OPEN TRIP.INDIC.SA V <(><<)> 250V AC-DC WIRED C.B.WITHDRAWABLE XT2-XT4
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXTCAXC2Q2SYS51W
E-Number (Finland):
3638673
E-Number (Norway):
4381088
EAN:
8015644692735
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.232 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
110 mm
Package Level 1 Height:
60 mm
Package Level 1 Depth / Length:
140 mm
Package Level 1 Gross Weight:
0.244 kg
Package Level 1 EAN:
8015644692735
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT2, XT4
Suitable for Product Class:
SACE Tmax XT
Technical
Configuration Type:
Loose or configurable
Number of Auxiliary Contacts CO (SPDT):
5
Order Multiple:
1 piece
Standards:
IEC60947-2

UL489
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000719R0615
External Classifications and Standards
ETIM 9:
EC000041 - Auxiliary contact block
ETIM 10:
EC000041 - Auxiliary contact block
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
Object Classification Code:
Q
UNSPSC:
39121522
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371302
No downloads available
There are no related links available
6.3.0.53655