AUX-C 1Q+1SY 250Vac/dc XT2-XT4 W
1SDA066432R1
8015644003425
1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTCAXCQSYW
3638663
4381085
1 piece
85389099
0.107 kg
box 1 piece
110 mm
60 mm
140 mm
0.113 kg
Accessories for Tmax XT
Accessory
XT2, XT4
SACE Tmax XT
Loose or configurable
2
IEC60947-2
UL489
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302