AUX-C 1Q+1SY 250Vac/dc XT1...XT6 F/P
1SDA066431R1
8015644692698
1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION 24V AC-DC WIRED ON CIRCUIT BREAKER FIXED-PLUG-IN XT1..XT6
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
China
17 day
Inactive
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTAAXCQSYFP
3638661
4384916
3182064
1 piece
85362090
0.102 kg
box 1 piece
110 mm
60 mm
140 mm
0.107 kg
Accessories for Tmax XT
Accessory
XT1
XT2
XT3
XT4
XT5
XT6
SACE Tmax XT
Loose or configurable
2
IEC60947-2
UL489
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302