AUX-SA-C 1S51 250Vac/dc XT2-XT4...XT6F/P
1SDA066429R1
8015644003340
1 CONTACT OPEN FOR TRIPPED INDICATION V <(><<)> 24V DC WIRED ON C.BREAKER FIXED-PLUG-IN XT2-XT4..XT6
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTCAXCS51FP
3642158
4381121
3182066
1 piece
85389099
0.074 kg
box 1 piece
110 mm
60 mm
140 mm
0.078 kg
Accessories for Tmax XT
Accessory
XT2
XT4
XT5
XT6
SACE Tmax XT
Loose or configurable
1
IEC60947-2
UL489
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302