AUX-C 3Q L 250Vac/dc XT2-XT4 F/P
1SDA066427R1
8015644003326
3 CHANGEOVER CONTACT OPEN-CLOSED (LEFT) V <(><<)> 250V AC-DC WIRED ON C.BREAKER FIXED-PLUG-IN XT2-XT4
India (IN)
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTCAXC3QL
3638687
4381083
1 piece
85389099
0.131 kg
box 1 piece
110 mm
60 mm
140 mm
0.138 kg
Accessories for Tmax XT
Accessory
XT2, XT4
SACE Tmax XT
Loose or configurable
3
IEC60947-2
UL489
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302