AUX-C 3Q L 250Vac/dc XT1
1SDA066426R1
8015644692667
3 CHANGEOVER CONTACT OPEN-CLOSED (LEFT) V <(><<)> 250V AC-DC WIRED XT1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT1AXC3QL
3642157
4381082
1 piece
85389099
0.121 kg
box 1 piece
110 mm
60 mm
140 mm
0.127 kg
Accessories for Tmax XT
Accessory
XT1
SACE Tmax XT
Loose or configurable
3
IEC60947-2
UL489
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302