UVR-C XT1..XT4 F/P 220-240Vac-220-250Vdc
1SDA066399R1
8015644003098
UNDERVOLTAGE RELEASE WIRED 220...240V AC-220...250V DC FOR C.BREAKER FIXED-PLUG-IN XT1..XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTAUVRCFP5
3638720
4384942
3182063
1 piece
85389099
0.121 kg
box 1 piece
110 mm
60 mm
140 mm
0.127 kg
Accessories for Tmax XT
Accessory
XT1, XT2, XT3, XT4
SACE Tmax XT
Loose or configurable
AC/DC
220 ... 240 V AC
220 ... 250 V DC
IEC60947-2
UL489
EC001022 - Under voltage coil
4148 >> Under voltage coil
Q
39121010
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370417