SOR-C XT2-XT4 W 220-240Vac-220-250Vdc
SOR-C XT2-XT4 W 220-240Vac-220-250Vdc
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

SOR-C XT2-XT4 W 220-240Vac-220-250Vdc

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
SOR-C XT2-XT4 W 220-240Vac-220-250Vdc
Product ID:
1SDA066332R1
EAN:
8015644692223
Catalog Description:
SOR-C XT2-XT4 W 220-240Vac-220-250Vdc
Long Description:
SHUNT OPENING RELEASE WIRED 220-240V AC-220-250V DC FOR WITHDRAWABLE XT2-XT4
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108470A3428
9AKK108470A7416
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXTCSORCWE
E-Number (Finland):
3638712
E-Number (Norway):
4381326
EAN:
8015644692223
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.117 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
110 mm
Package Level 1 Height:
60 mm
Package Level 1 Depth / Length:
140 mm
Package Level 1 Gross Weight:
0.123 kg
Package Level 1 EAN:
8015644692223
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT2, XT4
Suitable for Product Class:
SACE Tmax XT
Technical
Configuration Type:
Loose or configurable
Current Type:
AC/DC
Order Multiple:
1 piece
Rated Voltage (Ur):
220 ... 240 V AC

220 ... 250 V DC
Standards:
IEC60947-2

UL489
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000721R0501
External Classifications and Standards
ETIM 9:
EC002483 - Switch spool for power circuit breaker
ETIM 10:
EC002483 - Switch spool for power circuit breaker
IDEA Granular Category Code (IGCC):
4879 >> Shunt release (for power circuit breaker)
Object Classification Code:
Q
UNSPSC:
39121601
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370421
No downloads available
There are no related links available
6.3.0.53655