SOR-C XT1..XT4 F/P 380-440 Vac
SOR-C XT1..XT4 F/P 380-440 Vac
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

SOR-C XT1..XT4 F/P 380-440 Vac

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
SOR-C XT1..XT4 F/P 380-440 Vac
Product ID:
1SDA066326R1
EAN:
8015644002343
Catalog Description:
SOR-C XT1..XT4 F/P 380-440 Vac
Long Description:
SHUNT OPENING RELEASE WIRED 380-440V AC FOR FIXED-PLUG-IN XT1..XT4
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108470A3428
9AKK108470A7416
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXTASORCFPF
E-Number (Norway):
4384930
EAN:
8015644002343
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.11 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
110 mm
Package Level 1 Height:
60 mm
Package Level 1 Depth / Length:
140 mm
Package Level 1 Gross Weight:
0.119 kg
Package Level 1 EAN:
8015644002343
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT1, XT2, XT3, XT4
Suitable for Product Class:
SACE Tmax XT
Technical
Configuration Type:
Loose or configurable
Current Type:
AC
Order Multiple:
1 piece
Rated Voltage (Ur):
380 ... 440 V AC
Standards:
IEC60947-2

UL489
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0205
1SDC210099D0205
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000719R0501
External Classifications and Standards
ETIM 9:
EC002483 - Switch spool for power circuit breaker
ETIM 10:
EC002483 - Switch spool for power circuit breaker
IDEA Granular Category Code (IGCC):
4879 >> Shunt release (for power circuit breaker)
Object Classification Code:
Q
UNSPSC:
39121601
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370421
No downloads available
There are no related links available
6.3.0.53655