SOR-C XT1..XT4 F/P 220-240Vac-220-250Vdc
1SDA066325R1
8015644692193
SHUNT OPENING RELEASE WIRED 220-240V AC-220-250V DC FOR FIXED-PLUG-IN XT1..XT4
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
China
17 day
Inactive
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTASORCFPE
3638711
4384929
3182061
1 piece
85362090
0.114 kg
box 1 piece
110 mm
60 mm
140 mm
0.12 kg
Accessories for Tmax XT
Accessory
XT1, XT2, XT3, XT4
SACE Tmax XT
Loose or configurable
AC/DC
220 ... 240 V AC
220 ... 250 V DC
IEC60947-2
UL489
EC002483 - Switch spool for power circuit breaker
4879 >> Shunt release (for power circuit breaker)
Q
39121601
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370421