KIT W MP XT2 4p
1SDA066285R1
8015644692025
KIT CONVERSION FOR MOVING PART WITHDRAWABLE FOUR-POLE XT2
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT2WMP-4
3640810
4381527
1 piece
85389099
0.678 kg
box 1 piece
250 mm
30 mm
300 mm
0.714 kg
Accessories for Tmax XT
Accessory
XT2
SACE Tmax XT
W
Loose or configurable
4P
160 A
IEC60947-2
UL489
EC002049 - Modification set for power circuit breaker
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370402