KIT P MP XT4 4p
1SDA066283R1
8015644692018
KIT CONVERSION FOR MOVING PART PLUG-IN FOUR-POLE XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT4PMP-4
3641057
4381493
3182056
1 piece
85389099
0.371 kg
box 1 piece
200 mm
45 mm
0.39 kg
Accessories for Tmax XT
Accessory
XT4
SACE Tmax XT
P
Loose or configurable
4P
160 A
250 A
IEC60947-2
UL489
EC002049 - Modification set for power circuit breaker
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370402