KIT P MP XT4 3p
1SDA066282R1
8015644001926
KIT CONVERSION FOR MOVING PART PLUG-IN THREE-POLE XT4
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT4PMP-3
3641055
4381492
3182048
1 piece
85389099
0.302 kg
box 1 piece
200 mm
45 mm
0.32 kg
Accessories for Tmax XT
Accessory
XT4
SACE Tmax XT
P
Loose or configurable
3P
160 A
250 A
IEC60947-2
UL489
EC002049 - Modification set for power circuit breaker
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370402