KIT P MP XT3 4p
1SDA066281R1
8015644692001
KIT CONVERSION FOR MOVING PART PLUG-IN FOUR-POLE XT3
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT3PMP-4
3641035
4381491
1 piece
85389099
0.3 kg
box 1 piece
230 mm
45 mm
0.391 kg
Accessories for Tmax XT
Accessory
XT3
SACE Tmax XT
P
Loose or configurable
4P
250 A
IEC60947-2
UL489
EC002049 - Modification set for power circuit breaker
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370402