KIT P MP XT2 4p
1SDA066279R1
8015644691998
KIT CONVERSION FOR MOVING PART PLUG-IN FOUR-POLE XT2
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT2PMP-4
3640807
4384903
3182040
1 piece
85389099
0.348 kg
box 1 piece
230 mm
45 mm
0.37 kg
Accessories for Tmax XT
Accessory
XT2
SACE Tmax XT
P
Loose or configurable
4P
160 A
IEC60947-2
UL489
EC002049 - Modification set for power circuit breaker
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370402