KIT P MP XT1 3p
1SDA066276R1
8015644001865
KIT CONVERSION FOR MOVING PART PLUG-IN THREE-POLE XT1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT1PMP-3
3640550
4381488
1 piece
85389099
0.238 kg
box 1 piece
200 mm
45 mm
0.25 kg
Accessories for Tmax XT
Accessory
XT1
SACE Tmax XT
P
Loose or configurable
3P
160 A
IEC60947-2
UL489
EC002049 - Modification set for power circuit breaker
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370402