RHE A1-A2 STAND. RETURNED
1SDA066158R1
8015644691417
ROTARY HANDLE OPERATING MECHANISM STANDARD FOR COMPARTMENT DOOR ADJUSTABLE DEPTH WITH PADLOCK DEVICE AND DOOR INTERLOCK A1-A2
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KA2RHE
1 piece
85389099
0.43 kg
118 mm
120 mm
487 mm
0.453 kg
Accessories for FORMULA
Accessory
ACC
A1, A2
Loose or configurable
IEC
EC000229 - Handle for power circuit breaker
3038 >> Handles or knobs
Q
31162801
4. Large Equipment (Any External Dimension More Than 50 cm)
V11.1 : 27370414