RHD A1-A2 STAND. DIRECT
1SDA066154R1
8015644691394
ROTARY HANDLE OPERATING MECHANISM STANDARD WITH PADLOCK DEVICE ON C.BREAKER A1-A2
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KA2RHD
1 piece
85389099
0.196 kg
95 mm
106 mm
150 mm
0.206 kg
Accessories for FORMULA
Accessory
ACC
A1, A2
Loose or configurable
IEC
EC000229 - Handle for power circuit breaker
3038 >> Handles or knobs
Q
31162801
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370414