RHD A1-A2 STAND. DIRECT
RHD A1-A2 STAND. DIRECT
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

RHD A1-A2 STAND. DIRECT

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
RHD A1-A2 STAND. DIRECT
Product ID:
1SDA066154R1
EAN:
8015644691394
Catalog Description:
RHD A1-A2 STAND. DIRECT
Long Description:
ROTARY HANDLE OPERATING MECHANISM STANDARD WITH PADLOCK DEVICE ON C.BREAKER A1-A2
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KA2RHD
EAN:
8015644691394
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.196 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
95 mm
Package Level 1 Height:
106 mm
Package Level 1 Depth / Length:
150 mm
Package Level 1 Gross Weight:
0.206 kg
Package Level 1 EAN:
8015644691394
Additional Information
Product Main Type:
Accessories for FORMULA
Product Name:
Accessory
Product Type:
ACC
Suitable For:
A1, A2
Technical
Configuration Type:
Loose or configurable
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
9AKK105713A5945
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDC210032D0204
External Classifications and Standards
ETIM 9:
EC000229 - Handle for power circuit breaker
ETIM 10:
EC000229 - Handle for power circuit breaker
IDEA Granular Category Code (IGCC):
3038 >> Handles or knobs
Object Classification Code:
Q
UNSPSC:
31162801
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370414
No downloads available
There are no related links available
6.3.0.53655