AUX-C 1Q+1SY 250 Va.c./d.c. A1-A2 3p-4p
AUX-C 1Q+1SY 250 Va.c./d.c. A1-A2 3p-4p
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AUX-C 1Q+1SY 250 Va.c./d.c. A1-A2 3p-4p

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
AUX-C 1Q+1SY 250 Va.c./d.c. A1-A2 3p-4p
Product ID:
1SDA066149R1
EAN:
8015644000516
Catalog Description:
AUX-C 1Q+1SY 250 Va.c./d.c. A1-A2 3p-4p
Long Description:
1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED FOR THREE-POLE AND FOUR-POLE A1-A2
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KA2AS
EAN:
8015644000516
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.086 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
28.6 mm
Package Level 1 Height:
136 mm
Package Level 1 Depth / Length:
107 mm
Package Level 1 Gross Weight:
0.091 kg
Package Level 1 EAN:
8015644000516
Additional Information
Product Main Type:
Accessories for FORMULA
Product Name:
Accessory
Product Type:
ACC
Suitable For:
A1, A2
Technical
Configuration Type:
Loose or configurable
Number of Auxiliary Contacts CO (SPDT):
2
Number of Poles:
3P
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
9AKK105713A5945
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDC210032D0204
External Classifications and Standards
ETIM 9:
EC000041 - Auxiliary contact block
ETIM 10:
EC000041 - Auxiliary contact block
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371302
No downloads available
There are no related links available
6.3.0.53655