UVR T7-T7M-X1 220...240Va.c./d.c.
1SDA063552R1
8015644661960
UNDERVOLTAGE RELEASE 220...240V AC-DC T7-T7M-X1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT7XU4
4383584
1 piece
85389099
0.302 kg
105 mm
55 mm
135 mm
0.318 kg
Accessories for Tmax T
Accessory
T7, X1
SACE Emax
SACE Tmax T
Loose or configurable
AC/DC
780 cm³
220 ... 240 V AC
220 ... 240 V DC
IEC
EC001022 - Under voltage coil
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370417