KIT R T7-T7M-X1 6pcs
1SDA063118R1
8015644656614
REAR TERMINALS ADJUSTABLE 6pcs T7-T7M-X1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
1 kg
120 mm
180 mm
225 mm
2 kg
Accessories for Tmax T
Accessory
T7, X1
SACE Emax
SACE Tmax T
Loose or configurable
3P
IEC
EC002019 - Connection vane/phase spreader
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371305