T7H 1600 PR231/P LS/I In=1600A 3p F F M
1SDA063042R1
8015644655914
C.BREAKER TMAX T7H 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1600
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85362090
210 mm
268 mm
178 mm
11 kg
280 mm
350 mm
360 mm
12.5 kg
SACE Tmax T
Moulded Case Circuit Breaker
Automatic Circuit Breaker
T7M
Moulded Case Circuit Breakers
F
2000 cycle
60 cycles per hour
10000 cycle
3P
at Rated Operating Conditions per Pole 77 W
1600 A
8 kV
1000 V
690 V AC
(220 V AC) 100 kA
(230 V AC) 100 kA
(380 V AC) 70 kA
(400 V AC) 70 kA
(415 V AC) 70 kA
(440 V AC) 65 kA
(500 V AC) 50 kA
(690 V AC) 31.5 kA
for 1 s 20 kA
(690 V AC) 42 kA
PR231/P-LS/I
EL
H
IEC
T7
Fixed Circuit-Breakers
Front
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409