T7S 1600 PR231/P LS/I In=1600A 4p F F M
T7S 1600 PR231/P LS/I In=1600A 4p F F M
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7S 1600 PR231/P LS/I In=1600A 4p F F M

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7S 1600 PR231/P LS/I In=1600A 4p F F M
Product ID:
1SDA063018R1
EAN:
8015644655679
Catalog Description:
T7S 1600 PR231/P LS/I In=1600A 4p F F M
Long Description:
C.BREAKER TMAX T7S 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1600
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
8a295c08-914b-493e-9407-cb6146f6311a Italy
Simplified SCIP:
79a3ec75-c904-4dd3-a817-79957bf873aa Germany

231ea45e-cbc3-4126-9904-f22dc14ff193 Sweden

8922e2f5-0a7d-4492-b157-783e67c2f5e2 Poland

c7fdf466-dfe3-40a2-8b41-8a7c86b6af07 France

0ad0d187-9ace-4253-9e12-710b79cc6382 Sweden

970934c3-7c79-4f31-b102-89d447905a0c Germany

2552dfec-5c8b-43a5-9295-e4a168add46c Germany

c3d706d8-684e-4e44-9218-37ecbe2a30c3 France

bb1394c0-62ef-42df-9e3a-b0a1052d2a5a Netherlands

5d66a9f4-d995-4cde-abd5-ed5b9ffa2984 Spain

66fd673a-1468-4fe6-900e-3adef86aaf7f Netherlands

0897d4d8-75c7-4169-a508-32b5fb5332c0 Poland

dc12d05b-2f5b-4094-9241-bc1600c44a16 Norway

77ac99e4-c002-43a2-ac99-d92842090015 Finland

7456d664-51d1-4f3b-8aa5-bde5abd0329d Netherlands

cd07d30e-244a-4a0a-8740-3e4c1b1d35f1 Germany

dd2adcb9-9b4d-43af-b1a8-2f1496eb6b69 Denmark

b30261be-b0cc-43c9-ba99-2104d87b8253 Germany

4f6be5cb-50e2-48ff-8bb8-06b6ad12739a Croatia

04cd5302-f62e-455e-8244-4c009d22a8a4 Czech Republic

60cdbc42-ab18-4786-9f54-75eceb1f0ee6 Poland

a04a6355-5d15-4ea9-aee3-5247b433b4fe Netherlands

1216c418-0437-486d-bbe6-1352abfa94b2 Netherlands

fc1efab2-b692-43c4-91a5-71aa40eb3739 Estonia

e70f5b0e-6d21-4c24-a0e5-8588b9c6499d Greece

9f8ee9f0-4740-46f3-9406-64d357de2e15 Portugal

f2d2a2ce-d847-4398-b262-eb2e657e0266 Bulgaria
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644655679
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.5 kg
Package Level 1 EAN:
8015644655679
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7M
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 77 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1600 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0055
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655