T7S 1600 PR231/P LS/I In=1600A 3p F F M
T7S 1600 PR231/P LS/I In=1600A 3p F F M
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7S 1600 PR231/P LS/I In=1600A 3p F F M

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7S 1600 PR231/P LS/I In=1600A 3p F F M
Product ID:
1SDA063010R1
EAN:
8015644655594
Catalog Description:
T7S 1600 PR231/P LS/I In=1600A 3p F F M
Long Description:
C.BREAKER TMAX T7S 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1600
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
488a5172-8d1a-4663-bc07-90b399071309 Italy
Simplified SCIP:
7726390a-d0c7-4b82-8751-e397aaa97ecf Germany

540373bf-4f51-4757-81e4-5774e81efc97 Norway

cb327c4a-b912-4646-8752-47e5908b938d Finland

75342d0a-2743-4a33-9703-94a2d5072839 Spain

13d3d07d-bb52-4e8d-a581-ad4d76bd0e49 Netherlands

5ca4efe5-49b0-42c8-8ab6-60fc851a0665 Germany

0ff4616e-67ba-40a3-bb84-aea4bbb69b93 Sweden

30304210-9b47-4c19-989f-2585ca7580d4 France

76ca9f7d-3666-4afd-8303-723729ab6c55 Germany

de90cd90-6fa1-4c1b-b056-dd5f9429e421 Netherlands

af8197ea-60fb-4775-92bf-0075b654a003 France

d74bb24e-d16b-45cf-8640-d8e7690a5667 Estonia

8dbca767-3eec-402d-bf77-d7717099e5e4 Greece

12914a44-430c-49fe-be67-358fdbba3937 Bulgaria

704b7a47-260b-4b5d-9a8c-123362044e70 Portugal

66421bab-715b-4a08-85b4-481f43bb48a3 Sweden

25d7f573-6c44-423c-9bef-8fda055f8fc4 Poland

1655ec0e-733e-4d50-a00e-16f57bbbcfa7 Netherlands

5513df25-e182-438e-9012-e55e65a424b2 Netherlands

7fd9c111-3caa-46fd-943e-25185b7ab732 Czech Republic

f383b0ab-ec08-4465-9a2b-44e744d8b7e7 Croatia

b8d81a71-200d-441a-a594-a2940f7c798e Poland

6433c27f-0213-4fc5-a922-ba7cd0ac1023 Germany

4a581c2b-d7d0-46dd-ac87-5cfe9382d89d Germany

252a70a4-a4d4-470f-a706-64a6b0faf1ef Netherlands

7ab9818c-c7b7-41d6-a19f-452e26bb8ba2 Denmark

df5a2365-95e7-443b-a27a-1ce414c2a1ab Poland
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644655594
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
14.481 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.243 kg
Package Level 1 EAN:
8015644655594
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7M
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 77 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1600 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
GL Certificate:
1SDL000163R0055
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655